IESNA:LM-63-2002
[TEST]P1056100
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1020D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1410
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1009.1 999.2 996.2 988.3 976.5 962.6 945.8 926 905.2 880.5
853.8 826.1 795.4 763.7 731.1 697.5 662.8 629.2 590.6 556
518.4 480.8 444.2 405.6 368 329.4 290.9 252.3 212.7 175.1
138.5 102.9 70.2 40.6 14.8 0 0
1009.1 1011.1 1004.2 991.3 973.5 952.7 926 897.3 865.6 830
794.4 755.8 715.3 673.7 630.2 586.7 542.1 497.6 453.1 409.6
363.1 319.5 276 232.5 189.9 149.4 111.8 76.2 46.5 23.7
14.8 7.9 3 1 0 0 0
1009.1 1001.2 987.3 966.6 937.9 903.2 864.7 822.1 775.6 725.2
673.7 619.3 564.9 508.5 453.1 399.7 345.3 293.8 243.4 194.9
151.4 110.8 73.2 39.6 19.8 15.8 10.9 6.9 4 2
1 1 0 0 0 0 0
1009.1 1002.2 982.4 953.7 916.1 871.6 824.1 768.7 709.3 647
584.7 521.4 457.1 397.7 337.4 280 225.6 174.1 129.6 88
51.4 22.8 16.8 12.9 9.9 5.9 4 2 1 1
1 1 0 0 0 0 0
1009.1 1003.2 986.3 954.7 913.1 864.7 811.2 752.9 689.6 622.3
555 486.7 421.4 358.1 296.8 238.4 185 136.5 94 55.4
23.7 17.8 13.9 9.9 6.9 4 3 1 1 1
0 0 0 0 0 0 0
